|
X
|
AEC-Q200 qualified resistors with tight tolerances (±0.5%) and low TCR (±50 ppm/K). Designed for automotive and industrial applications requiring enhanced stability.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®