Video Library
Electronica 2024 VIDEOS
Active Discharge for 400 V and 800 V DC-Link
Daniel Julio Viveros, Field Application Engineer - Automotive, introduces the active discharge of 400 V DC link, which can discharge 600 μF within 5 s to below 60 V.
Share