Video Library

Electronica 2024 VIDEOS

Advanced Power Conversion Solutions for Solar and Energy Storage Systems

Advanced Power Conversion Solutions for Solar and Energy Storage Systems Mathias Mahn, Field Application Engineer, presents an auxiliary power system reference design for solar inverters, which features our 2nd generation MaxSiC(TM) high-density planar technology and our other reliable components. Mathias also shows how the 10 kW hybrid solar inverter uses our SiC MOSFETs and diodes to withstand extreme temperatures and deliver a long lifespan.
Share
share

Electronica 2024

Haptic Feedback Actuators
Ben Hanson, Senior Manager R&D Engineering, presents our IHPT Series in a haptic feedback actuator, which includes touchscreen display solutions. Our IHPT Series comes in various sizes and features a rapid response time < 5 ms.
22 kW, 800 V – 800 V DC/DC Power Conversion
Massimo Carbone, Senior Director of e-Mobility, discusses the benefits of our wide-range of products in a 22 kW bidirectional DC/DC converter for an on-board charger system solution.
4 kW, 800 V – 48 V DC/DC Power Conversion
Massimo Carbone, Senior Director of e-Mobility, discusses the benefits of our bidirectional 800 V to 48 V DC/DC converter solution, featuring our MaxSiC™ high density planar technology.
48 V, 15 kW Traction Inverter for Urban Mobility
Stefan Volkmann, Field Application Engineer Manager, demonstrates how our wide range of products, including passive components and discrete semiconductors, can be utilized in a compact, single PCB design for low-speed electric vehicles.
48 V, 3 kW On-board Charger for Urban Mobility
Stefan Volkmann, Manager of Field Application Engineering, presents a 48 V, 3 kW on-board charger specifically designed for low-speed electric vehicles. We provide up to 80 % of the components in this power-stage reference design.