Video Library

Automotive VIDEOS

What is Vishay Automotive Grade?

Vishay Automotive Grade is more than a standard, more than a process. It's our culture and how we partner with customers to ensure we're meeting their needs, with zero defects, zero incidents, and zero failures.
Share
share

Automotive

Passives Solution: On-Board Charger
OBCs are critical components in ensuring the performance of new energy vehicles. The video introduces our passive component solutions and how they enable higher power, higher charging efficiency, and increased stability and reliability for OBC designs.
Safely Connect with Vishay's 48 V Resettable eFuse
With the arrival of 48 V systems, a new method of safely connecting and disconnecting high current loads to the battery is required. This results in problems associated with arcing, which occurs when using mechanical relays. Therefore, an electronic fuse (eFuse) has been designed to switch loads up to 200 A at 48 V on a compact double-sided FR4 printed circuit board with passive cooling.
What is Vishay Automotive Grade?
Vishay Automotive Grade is more than a standard, more than a process. It's our culture and how we partner with customers to ensure we're meeting their needs, with zero defects, zero incidents, and zero failures.
e-Drive Innovation from CONNACTIVE and Vishay: High Frequency Motor Design
The CONNACTIVE team partnering with Vishay experts succeeded in maximizing the efficiency of motor control circuits, while reducing costs, by placing power electronics directly in the motor.