Video Library

Capacitors-Connectors VIDEOS

Powering Performance – Comprehensive ESTA Portfolio with Custom Design Support

Vishay’s ESTA Division showcases its extensive range of capacitors, including low voltage AC types for power factor correction, the ACMKP Series for harmonic filtering, and Snubber Capacitors for spike protection. Watch as Lukas Motta—Director of Sales and Marketing at Vishay’s ESTA Power Capacitors Division—presents the ESTA wall at ELECRAMA 2025.
Share
share

Capacitors-Connectors

MKP1848e: Automotive Grade DC-Link Film Capacitor for High Temperature Applications (up to 125 °C)
Learn more about our new AEC-Q200 qualified DC-Link Film Capacitor, suitable for automotive or industrial applications with maximum operation temperature of 125 °C
Powering Performance – Comprehensive ESTA Portfolio with Custom Design Support
Vishay’s ESTA Division showcases its extensive range of capacitors, including low voltage AC types for power factor correction, the ACMKP Series for harmonic filtering, and Snubber Capacitors for spike protection. Watch as Lukas Motta—Director of Sales and Marketing at Vishay’s ESTA Power Capacitors Division—presents the ESTA wall at ELECRAMA 2025.
Power Electronic Capacitor (PEC) Solutions – Versatile Rectangular & Tubular Designs for High Current Applications
Vishay’s ESTA Power Capacitors Division offers a complete product portfolio including rectangular AC and DC Capacitors—ideal for use in industrial converter applications—as well as tubular types such as the HDMKP, Snubber, and ACMKP Series. Watch as Tobias Leeb, Manager of PEC Sales and Marketing at Vishay ESTA, describes this adaptable product line at ELECRAMA 2025.
Innovating with Plastic Casing – ETSA DC-Link Capacitors for Compact Designs & EV Systems
Designed for harsh environments, Vishay’s ESTA DC-Link Capacitors are available with a plastic case for use in hotel load or auxiliary converters. The HDMKP Series offers a hermetically sealed option for protection against humidity and high temperature. DC-Link Capacitors come with either a bus bar connection or internal bolts. Tobias Leeb, Manager of PEC Sales and Marketing at Vishay ESTA, presents these high reliability devices at ELECRAMA 2025.
Heavy Duty Power – ESTA HVDC Capacitors for High Voltage Demands
For high voltage direct current (HVDC) applications, such as transmission and distribution, Vishay offers ESTA HVDC Capacitors—ideal for use in the DC link of valve converter stations. In this video, Lukas Motta, Director of Sales and Marketing at Vishay’s ESTA Power Capacitors Division, talks about the advantages of these robust devices at ELECRAMA 2025.