Video Library

Diodes and Rectifiers VIDEOS

SMPA (DO-221BC) Package

Increase efficiency and cut power losses with low profile (0.95 mm typical) SMPA package compared to traditional industry-standard package.
Share
share

Diodes and Rectifiers

Gen 7 1200 V FRED Pt® Hyperfast Rectifiers in SlimSMA HV (DO-221AC) Package
This compact eSMP package offers a 3.2 mm creepage distance, CTI ≥ 600, and an excellent balance between reverse recovery charge and forward voltage drop—plus ultra-low junction capacitance for high-efficiency performance.
Soldering Recommendations for Power DFN Packages
In order to support customers’ downsizing programs in many applications, such as automotive, industrial, telecom, and mobile, Vishay offers new Power DFN series leadless packages, which help to maximize board space and enhance thermal performance
Power Diodes from Vishay
Vishay’s broad diodes selection helps you balance performance and cost while reducing time to market.
Vishay Protection Diodes
Understanding the protection diodes, performance of unidirectional and bidirectional, and the typical circuit operation
The Advantages of a DFN1006 Package
In comparison with an SOT-23 package, the same chip inside a DFN1006 package offers a much smaller package size, less space consumption on a PCB, a remarkable lower thermal resistance (Rth), and a lower package inductance due to shorted leads and bond wire.