Video Library
Inductors VIDEOS
IHSR - High current SMD inductors
AEC-Q200 qualified IHSR featuring ultra-low DCR, low inductance, and small size for ADAS SoC power circuit, datacenter, AI computing, and GPUs applications.
Share
|
X
|
Inductors
Lineup of Vishay IHPT solenoid-based haptic actuators feature five new devices offering additional sizes and force levels eliminating the need for high voltage supply. Used in applications for touch screens, appliances, industrial equipment, factory automation and control. |
AEC-Q200 qualified IHSR featuring ultra-low DCR, low inductance, and small size for ADAS SoC power circuit, datacenter, AI computing, and GPUs applications. |
Offering superior EMI performance with the industry first integrated E-field shield for automotive and DC / DC inverter applications. |
Learn about the design and construction of Vishay’s Haptic Actuator and demo unit which generates simple feedback patterns to show the device’s capabilities. Our standard IHPTs can be customized to meet a wide variety of haptic feedback requirements. |
We take a look at the electrical and mechanical specifications of the product series which covers a range of output voltages from 12 V to 24 V. You can also see the results of a circuit level comparison of the two designs. |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®