Video Library

MOSFETs VIDEOS

Automotive Grade Dual Asymmetrical MOSFETs for Better Energy Efficiency, Power Density, and Reliability

This video presents a new type of an asymmetric Automotive Grade MOSFET that promotes better energy efficiency, power density, and reliability in ADAS, infotainment and exterior lighting applications. Narrator; Brian Terng, Vishay Automotive MOSFET group.
Share
share

MOSFETs

Run Electronics Cooler With MOSFETs in the PowerPAK® 1212-F
Explore the new PowerPAK® 1212‑F package, featuring source‑flip technology and a compact footprint that reduces noise, improves thermal performance, and enables cooler, more efficient power designs for servers and telecom switches.
Gen 4 Super Junction MOSFETs in the PowerPAK® 10x12 Package
Learn about new MOSFETs from Vishay that combine a power rating, high efficiency, and high power density. Our new 600 V Gen 4 Super Junction MOSFETs in the PowerPAK® 10x12 package are here to help you make more efficient use of energy and space in applications like renewable energy, electric vehicle charging stations, data centers, and telecommunications.
Build Smaller, More Efficient DC/DC Converters with our Gen 5 MOSFETs in PowerPAIR® 3 x 3FS Package
Learn about our first MOSFETs in the PowerPAIR® 3 x 3FS package: the 30 V dual SiZF5300DT and SiZF5302DT, built on Gen 5 technology. In this video we explore the advantages the devices provide in DC/DC converters — from high efficiency and power density to simplified PCB layouts and shortened switching loops — and highlight target applications, topologies, and end products.
Automotive Grade Dual Asymmetrical MOSFETs for Better Energy Efficiency, Power Density, and Reliability
This video presents a new type of an asymmetric Automotive Grade MOSFET that promotes better energy efficiency, power density, and reliability in ADAS, infotainment and exterior lighting applications. Narrator; Brian Terng, Vishay Automotive MOSFET group.