Video Library
MOSFETs VIDEOS
Vishay MOSFET PowerPAIR® Gen IV 6 x 5 (mm) Product Demo
Comparison between PowerPAIR® Gen IV against two PowerPAK® Gen IV products
Share

X
|
MOSFETs
In this video, we explore the new PowerPAK® 1212-F package, which delivers best in class on-resistance, while its source flip technology and central gate design simplify the layout process and enable cooler operation for power circuitry in servers and telecom switches. Compared to the standard PowerPAK 1212, the smaller switching area of the 3.3 mm by 3.3 mm PowerPAK 1212-F reduces the impact of trace noise, while its source flip technology significantly improves thermal performance. The first device in this package — the 30 V SiSD5300DN — offers up to 20 % lower on-resistance compared to previous devices in the same footprint, and an 11 % decrease in thermal resistance. |
Learn about new MOSFETs from Vishay that combine a power rating, high efficiency, and high power density. Our new 600 V Gen 4 Super Junction MOSFETs in the PowerPAK® 10x12 package are here to help you make more efficient use of energy and space in applications like renewable energy, electric vehicle charging stations, data centers, and telecommunications. |
Learn about our first MOSFETs in the PowerPAIR® 3 x 3FS package: the 30 V dual SiZF5300DT and SiZF5302DT, built on Gen 5 technology. In this video we explore the advantages the devices provide in DC/DC converters — from high efficiency and power density to simplified PCB layouts and shortened switching loops — and highlight target applications, topologies, and end products. |
This video presents a new type of an asymmetric Automotive Grade MOSFET that promotes better energy efficiency, power density, and reliability in ADAS, infotainment and exterior lighting applications. Narrator; Brian Terng, Vishay Automotive MOSFET group. |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®