Video Library

Optoelectronics VIDEOS

VCND204x Optical Sensors: Fast, Reliable, Wear-Free Optical Communication

VCND family of devices featured with an infrared (IR) emitter and PIN photodiode in Automotive AEC-Q102 qualified surface-mount packages. Offered in four different variants enabling decentralized communication between battery cells in automotive, energy distribution / storage, and industrial automation applications. The devices fast response times enable their high-speed performance while supporting simultaneous bi-directional data transfer, allowing designers to create more efficient data links.
Share
share

Optoelectronics

VCND204x Optical Sensors: Fast, Reliable, Wear-Free Optical Communication
VCND family of devices featured with an infrared (IR) emitter and PIN photodiode in Automotive AEC-Q102 qualified surface-mount packages. Offered in four different variants enabling decentralized communication between battery cells in automotive, energy distribution / storage, and industrial automation applications. The devices fast response times enable their high-speed performance while supporting simultaneous bi-directional data transfer, allowing designers to create more efficient data links.
Vishay's Automotive Qualified Solid-State Relay VORA1150
A solid-state relay with a blocking voltage of 1500 V, packaged in a 4‑pin SMD‑8 form factor, is designed for 800 V battery monitoring systems. This AEC‑Q102‑qualified device offers a VIORM of 1414 Vpeak in a CTI 600 package, with an 8 mm input‑to‑output creepage and 5 mm creepage on the output pins.
Vishay Optoelectronic Solutions for Smart Cockpits
Discover how Vishay's innovative optoelectronics solutions are defining the modern smart cockpit. From driver monitoring and HUDs to intuitive HMI and comfort controls, see the technology trusted by leading global OEMs.
Vishay's state of the art capacitive isolation amplifier for current and voltage sensing
The VIA series isolation amplifiers offer enhanced performance for a wide range of industrial and automotive applications, where high precision, reliability, and compact size are critical. The high thermal stability (gain error drift 15 ppm/°C) and high CMTI (150 kV/μs) allows accurate isolated voltage and current measurements in a robust environment.
Introducing Vishay's first Automotive Grade Solid-State Relay VORA1010M4
VORA1010M4, is the industry's first 1 Form A solid-state relay to offer AEC-Q102 qualification and a 100 V load voltage. Offered in the low-profile SOP-4 package, the VORA1010M4 delivers the industry's fastest turn-on and turn-off times of 0.1 ms typical, in addition to the highest operating temperature to +125 °C. This part is suitable for fast switching applications in lighting control, inverters, motor controls, and battery management systems.