Video Library

Optoelectronics VIDEOS

Vishay's state of the art capacitive isolation amplifier for current and voltage sensing

The VIA series isolation amplifiers offer enhanced performance for a wide range of industrial and automotive applications, where high precision, reliability, and compact size are critical. The high thermal stability (gain error drift 15 ppm/°C) and high CMTI (150 kV/μs) allows accurate isolated voltage and current measurements in a robust environment.
Share
share

Optoelectronics

Vishay Optoelectronic Solutions for Smart Cockpits
Discover how Vishay's innovative optoelectronics solutions are defining the modern smart cockpit. From driver monitoring and HUDs to intuitive HMI and comfort controls, see the technology trusted by leading global OEMs.
Vishay's state of the art capacitive isolation amplifier for current and voltage sensing
The VIA series isolation amplifiers offer enhanced performance for a wide range of industrial and automotive applications, where high precision, reliability, and compact size are critical. The high thermal stability (gain error drift 15 ppm/°C) and high CMTI (150 kV/μs) allows accurate isolated voltage and current measurements in a robust environment.
Introducing Vishay's first Automotive Grade Solid-State Relay VORA1010M4
VORA1010M4, is the industry's first 1 Form A solid-state relay to offer AEC-Q102 qualification and a 100 V load voltage. Offered in the low-profile SOP-4 package, the VORA1010M4 delivers the industry's fastest turn-on and turn-off times of 0.1 ms typical, in addition to the highest operating temperature to +125 °C. This part is suitable for fast switching applications in lighting control, inverters, motor controls, and battery management systems.
Optocoupler Overview for Battery Management
Jim Toal, Director of Regional Marketing Optoelectronics, discusses our VOMDA1271T Automotive-Qualified MOSFET driver, our very high isolation voltage CNY66 product, and the low creepage LSOP VOLA617A package all play a role in battery management system functionality
Vishay Opto: VCSEL Based Proximity Sensor for Battery Powered Consumer Applications
The VCNL36828P is a digital output proximity sensor with a Vertical Cavity Surface Emitting Laser (VCSEL) as the emitter source. The smart dual slave addressing and sunlight cancellation of up to 140 klux, sets this sensor apart from its predecessors (VCNL36825T, VCNL36826S, and VCNL36687S). The VCNL36828P is particularly well-suited for battery operated devices.