Video Library
Optoelectronics VIDEOS
High Linearity Photodiodes for Small Signal Detection
Increased reliability of high linearity photodiodes versus standard photodiodes - run time 02:00
Share
|
X
|
Optoelectronics
The VIA series isolation amplifiers offer enhanced performance for a wide range of industrial and automotive applications, where high precision, reliability, and compact size are critical. The high thermal stability (gain error drift 15 ppm/°C) and high CMTI (150 kV/μs) allows accurate isolated voltage and current measurements in a robust environment. |
VORA1010M4, is the industry's first 1 Form A solid-state relay to offer AEC-Q102 qualification and a 100 V load voltage. Offered in the low profile SOP-4 package, the Vishay Intertechnology's VORA1010M4 delivers the industry's fastest turn-on and turn-off times of 0.1 ms typical, in addition to the highest operating temperature to +125 °C. This part is suitable for fast switching applications in lighting control, inverters, motor controls, and battery management systems. |
Jim Toal, Director of Regional Marketing Optoelectronics, discusses our VOMDA1271T Automotive-Qualified MOSFET driver, our very high isolation voltage CNY66 product, and the low creepage LSOP VOLA617A package all play a role in battery management system functionality
|
The VCNL36828P is a digital output proximity sensor with a Vertical Cavity Surface Emitting Laser (VCSEL) as the emitter source. The smart dual slave addressing and sunlight cancellation of up to 140 klux, sets this sensor apart from its predecessors (VCNL36825T, VCNL36826S, and VCNL36687S). The VCNL36828P is particularly well-suited for battery operated devices. |
Discover the VOMDA1271T, an optically isolated MOSFET driver designed to simplify EV's electric systems. With AEC-Q102 qualification, this driver ensures top-notch performance and reliability, meeting the rigorous standards of the automotive industry. |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®