Video Library
Power IC VIDEOS
Charge Injection evaluation board for DG508B multiplexer (Product Demo)
Understanding and minimizing the effect of charge injection for high speed, high accuracy data acquisition designs
Share

 
                 
                     
                | X | 

Power IC
| Vishay’s Automotive Grade DGQ2788A dual DPDT / quad SPDT analog switch combines a robust design with ultra flat resistance and parasitic capacitance in the compact miniQFN16 package. The result is improved signal integrity and bandwidth in space-constrained automotive applications, including ADAS, infotainment, power controls, and data streaming. | 
| Looking for increased power density and efficiency for POL converters in your designs? Our new 6 A SiC967, 20 A SiC931, and 25 A SiC951 microBRICK® synchronous buck regulator modules have you covered. | 
| Increase efficiency and accuracy when powering the next generation of microprocessors, our latest product training module explores the VRPower® family of 70 A to 100 A smart power stages. | 
| The microBUCK® and microBRICK® DC/DC Regulators offer flexibility and integration while maintaining high efficiency. And our selection of high-density parts with common pinouts provides the best combination of cost and performance for your design. | 
| The Vishay PowerCAD online simulator tool helps designers accelerate the design of circuits using microBUCK DC/DC buck converters and microBRICK modules. PowerCAD capabilities include online schematics, built-in analysis tools, and BOM reports. | 
 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®