Video Library

Resistors VIDEOS

JouleWizard – Pulse Product Selector Tool

This video series detailing the JouleWizard Pulse Tools continues as we take a look at the Pulse Product Selector Tool. The tool helps identify the products that meet the pulse requirements determined via waveform.
Share
share

Resistors

Ready to push the boundaries of innovation in pyrotechnic applications?
Our MEPIC 0603 case size delivers 54 % miniaturization compared to 0805 with identical performance. Giving you more design freedom with the same reliability.
Thermal simulation Support for Designing Pre-charge, Discharge Resistor in EVs
AC-AT wirewound resistors are supported by advanced thermal simulations to accelerate design validation, optimize resistor selection, and deliver reliable thermal performance in EV pre-charge and discharge applications.
AC-CS Fusible Safety Wirewound Resistors for Energy Meter and Home Appliance Power Supplies
AC-CS fusible safety wirewound resistors have UL1412 recognition for safe fusing and can handle impulse voltages up to 6 kV. These resistors deliver proven protection with integrated safe fusing technology for energy meter and home appliance power supplies.
Vishay's Power Metal Strip® Temperature Coefficient of Resistance
Demonstrates the Power Metal Strip technology for temperature stability compared to other metal strip alloys.
Looking to Save Time and Cut Costs in Your Assembly Process?
Our AC-AT and AC-CS safety fusible wire wound resistors with the WSZ lead form are transformed from traditional leaded resistors into surface mount marvels, making them compatible with automatic pick and place machines