Capacitors - Aluminum Electrolytic - Screw Terminal
Showing 1 to 37 of 37 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Capacitor Classification - Mounting ▲▼ ![]() | Temperature ▲▼ ![]() | Useful Life ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 25 | 15000 uF | 1 F | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 40 | 10000 uF | 470000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 63 | 4700 uF | 330000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 100 | 2200 uF | 150000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 200 | 680 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 250 | 470 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 350 | 330 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 385 | 220 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 400 | 220 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 450 | 220 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 200 | 680 uF | 33000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 250 | 680 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 350 | 330 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 400 | 220 uF | 10000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 105 | 450 | 150 uF | 6800 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 25 | 4700 uF | 330000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 40 | 3300 uF | 220000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 63 | 2200 uF | 150000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 100 | 1000 uF | 68000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple for Traction, Screw Terminals | Screw Terminal | 85 | 250 | 6000 uF | 6000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple for Traction, Screw Terminals | Screw Terminal | 85 | 300 | 6000 uF | 6000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple for Traction, Screw Terminals | Screw Terminal | 85 | 350 | 6000 uF | 6000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple for Traction, Screw Terminals | Screw Terminal | 85 | 400 | 6000 uF | 6000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple for Traction, Screw Terminals | Screw Terminal | 85 | 450 | 6000 uF | 6000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 200 | 1500 uF | 56000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 250 | 1000 uF | 39000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 350 | 470 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 400 | 390 uF | 18000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | Screw Terminal | 85 | 10000 to 15000 | 450 | 330 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 350 | 1500 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 400 | 1000 uF | 18000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 420 | 1000 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 450 | 1000 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Screw Terminals | Screw Terminal | 85 | 500 | 680 uF | 12000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Miniaturized Screw Terminal | Screw Terminal | 85 | 400 | 1500 uF | 18000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Miniaturized Screw Terminal | Screw Terminal | 85 | 450 | 1000 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Power General Purpose Miniaturized Screw Terminal | Screw Terminal | 85 | 500 | 1000 uF | 12000 uF |