Capacitors - Film - RFI Safety Rated X/Y
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage Min.
(V) ▲▼ | Voltage Max.
(V) ▲▼ | CapacitanceMin. ▲▼ | CapacitanceMax. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade | Radial | 310 | 310 | 0.01 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Axial MKT 253 VAC - Continuous Across the Line | Axial | 253 | 253 | 0.01 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line | Radial | 310 | 310 | 0.001 uF | 40 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the Line | Radial | 330 | 330 | 0.001 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Series Impedance Film Capacitors Radial Potted Type | Radial | 275 | 275 | 10 nF | 2.2 µF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 310 | 310 | 0.001 uF | 3.3 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors - Class X2 Radial MKP 300 VAC - Standard Across The Line X2 | Radial | 300 | 300 | 0.01 uF | 10 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application | Radial | 300 | 300 | 0.001 uF | 0.47 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line | Radial | 310 | 310 | 0.001 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 310 | 310 | 0.001 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type | Radial | 440 | 440 | 10 nF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Film | AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type | Radial | 440 | 440 | 10 nF | 1 µF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line | Radial | 480 | 480 | 0.001 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line | Radial | 305 | 305 | 0.1 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line | Radial | 305 | 305 | 1 uF | 20 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 440 VAC - Standard Across the Line | Radial | 440 | 440 | 0.01 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the Line | Radial | 480 | 480 | 0.22 uF | 8.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass | Radial | 305 | 305 | 0.01 uF | 1 uF |