Infrared emitters - High Speed
Showing 1 to 50 of 92 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions (L x W x H) (mm) ▲▼ ![]() | Peak Wavelength (nm) ▲▼ ![]() | Radiant Intensity (mW/sr) ▲▼ ![]() | Angle of Half Intensity (±°) ▲▼ ![]() | Rise Time (ns) ▲▼ ![]() | Radiant Power (mW) ▲▼ ![]() | Forward Current (mA) ▲▼ ![]() | AEC-Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 327 | 8 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 235 | 10 | 15 | 50 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 62 | 27 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 327 | 8 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 62 | 27 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 215 | 10 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 100 | 15 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 230 | 10 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 105 | 27 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 135 | 15 | 10 | 61 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Yoke | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 65 | 22 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 65 | 22 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 65 | 22 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 850 | 70 | 18 | 10 | 55 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 70 | 17 | 5 | 40 | 70 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 600 | 3 | 10 | 55 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 600 | 3 | 10 | 55 | 100 | No | |
![]() Enlarge | surface-mount | side view | 3 x 2 x 1 | 940 | 1 | 75 | 15 | 35 | 65 | No | |
![]() Enlarge | surface-mount | Side view lens | 3 x 2 x 1 | 940 | 1 | 75 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 3.2 x 2.51 x 1.2 | 940 | 35 | 9 | 15 | 28 | 70 | No | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 6 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 6 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 940 | 40 | 12 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 940 | 40 | 12 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 940 | 70 | 7 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 940 | 70 | 7 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 940 | 20 | 25 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 940 | 20 | 25 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 2.3 x 2.55 x 2.3 | 940 | 20 | 25 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 940 | 20 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 940 | 20 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Side view lens | 2.3 x 2.55 x 2.3 | 940 | 20 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 940 | 13 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 935 | 4.2 | 60 | 15 | 11 | 100 | Yes | |
![]() Enlarge | surface-mount | Top view | 3.2 x 1.6 x 1.1 | 850 | 16 | 40 | 10 | 40 | 70 | No | |
![]() Enlarge | surface-mount | Top view | 3.2 x 1.6 x 1.1 | 940 | 16 | 40 | 10 | 40 | 70 | No | |
![]() Enlarge | surface-mount | Side view lens | 3.0 x 2.51 x 1.2 | 940 | 70 | 9 | 5 | 40 | 70 | No | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 10 | 60 | 10 | 50 | 100 | No | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 6 | 60 | 5 | 40 | 70 | Yes | |
![]() Enlarge | surface-mount | MiniLED | 2.3 x 1.3 x 1.4 | 850 | 15 | 60 | 7 | 100 | No | ||
![]() Enlarge | surface-mount | MiniLED | 2.3 x 1.3 x 1.4 | 940 | 15.5 | 60 | 5 | 100 | No | ||
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 850 | 125 | 10 | 10 | 55 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 850 | 125 | 10 | 10 | 55 | 100 | Yes |