LED - Blue
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMD dome lens | Blue | 458 | 465 | 472 | 1800 | 3500 | 20 | 3.0 | 3.4 | 9 | Power | ||||||
| SMD dome lens | Blue | 458 | 465 | 472 | 1800 | 3500 | 20 | 3.0 | 3.4 | 9 | Power | ||||||
| SMD 0603 ChipLED | Blue | 465 | 475 | 28 | 180 | 20 | 3.8 | 65 | Standard | ||||||||
| SMD 0603 ChipLED | Blue | 465 | 475 | 45 | 112 | 20 | 3.8 | 65 | Standard | ||||||||
| SMD 0603 ChipLED | Blue | 465 | 475 | 28 | 180 | 20 | 3.8 | 65 | Standard | ||||||||
| SMD 0402 ChipLED | Blue | 470 | 472 | 475 | 11.2 | 28 | 45 | 5 | 2.80 | 3.15 | 65 | Standard | |||||
| SMD 0402 ChipLED | Blue | 470 | 472 | 475 | 22.4 | 28 | 71 | 5 | 2.80 | 3.15 | 65 | Standard | |||||
| SMD MiniLED | Blue | 458 | 465 | 472 | 280 | 440 | 710 | 20 | 2.9 | 3.4 | 60 | Standard | |||||
| SMD PLCC-2 | Blue | 462 | 469 | 476 | 45 | 90 | 112 | 10 | 3.2 | 4.2 | 60 | Standard | |||||
| SMD PLCC-2 | Blue | 462 | 469 | 476 | 56 | 90 | 112 | 10 | 3.2 | 4.2 | 60 | Standard |