Vishay Milwaukee Resistor - RB Series – Ribwound
High power RB Series ribwound resistors are constructed using crimped ribbon wire resistance alloy that is wound on edge over a ceramic core and held in place by a vitreous enamel or silicone coating. The advantage becomes superior heat dissipation in a smaller physical package as compared to roundwire resistors of similar capacity.
With applications in: AC and DC drives, renewable energy, wind turbines, HVAC systems, CNC controls, lighting systems, welding equipment, inverters, harmonic filters, battery monitoring and dynamic braking.
Series ▲▼ ![]() | Product Image | Technology ▲▼ ![]() | Description ▲▼ ![]() | Type ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Power (W) ▲▼ ![]() | Resistance (Min.) (Ω) ▲▼ ![]() | Resistance (Max.) (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound | Customer Special Ribwound Resistor (CS61), Wirewound Resistors, Industrial Power, Tubular, Fixed, Adjustable, RBEF, RBSF, RBEA, RBSA | Custom Capabilities | |||||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 90 | 14 m | 25.3 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 100 | 11 m | 20.7 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 110 | 14 m | 26.8 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 120 | 17 m | 32.9 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 135 | 20 m | 39 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 150 | 18 m | 39 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 160 | 27 m | 51.3 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 175 | 22 m | 48.1 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 180 | 30 m | 57.4 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 220 | 35 m | 75 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 225 | 36 m | 77.2 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 240 | 39 m | 83.9 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 300 | 55 m | 120 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 375 | 72 m | 156 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 400 | 62 m | 149 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 420 | 82 m | 178 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 500 | 83 m | 200 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 550 | 97 m | 232 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 750 | 0.130 | 158 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 1000 | 0.176 | 209 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 1500 | 0.248 | 294 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Adjustable (RBEA, RBSA) | Resistors, Fixed | 10 | 2000 | 0.300 | 380 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 40 | 0.010 | 10.6 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 50 | 0.020 | 8.2 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 75 | 0.010 | 19.3 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 90 | 0.015 | 28.3 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 100 | 0.012 | 24.5 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 110 | 0.015 | 30.6 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 120 | 0.018 | 36.8 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 135 | 0.021 | 42.9 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 150 | 0.019 | 44.8 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 160 | 0.027 | 55.0 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 175 | 0.023 | 53.7 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 180 | 0.030 | 61.3 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 220 | 0.035 | 80.6 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 225 | 0.036 | 82.8 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 240 | 0.038 | 89.5 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 300 | 0.054 | 125 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 375 | 0.069 | 161 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 400 | 0.061 | 159 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 420 | 0.079 | 184 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 500 | 0.081 | 210 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 550 | 0.093 | 242 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 750 | 0.128 | 166 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 1000 | 0.168 | 217 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 1500 | 0.234 | 303 | |
![]() | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 10 | 2000 | 0.281 | 391 |