Modules - Modules, Diode - High Performance Schottky
- Parametric Search
- Modules, Diode-High Performance Schottky
- Design Tools
- Document Library
- Product Videos
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 65 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | IFAV (A) ▲▼ | TC (°C) ▲▼ | VRRM (V) ▲▼ | IFSM (A) ▲▼ | VF at IFM at 25 °C (V at A) ▲▼ | TJ (°C) ▲▼ | RthJC (°C/W) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ | Isolation from Heatsink ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 120 | 105 | 45 | 1550 | 0.63 at 120 | -55 to +150 | 0.38 | HALF-PAK (D-67) | Single | Not Isolated | |
![]() Enlarge | 120 | 137 | 45 | 2000 | 0.65 at 120 | -55 to +175 | 0.38 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 120 | 115 | 30 | 2000 | 0.57 at 120 | -55 to +150 | 0.38 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 120 | 133 | 100 | 1800 | 0.91 at 120 | -55 to +175 | 0.38 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 120 | 74 | 15 | 1700 | 0.43 at 120 | -55 to +125 | 0.38 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 180 | 105 | 45 | 2400 | 0.6 at 180 | -55 to +150 | 0.28 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 180 | 108 | 30 | 2500 | 0.59 at 180 | -55 to +150 | 0.28 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 180 | 128 | 100 | 2500 | 0.91 at 180 | -55 to +175 | 0.28 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 200 | 116 | 45 | 1550 | 0.55 at 100 | -55 to +150 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 200 | 146 | 45 | 2000 | 0.67 at 100 | -55 to +175 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 200 | 146 | 50 | 2000 | 0.67 at 100 | -55 to +175 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 200 | 142 | 100 | 1700 | 0.86 at 100 | -55 to +175 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 200 | 131 | 150 | 1200 | 1.06 at 100 | -55 to +175 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 200 | 131 | 135 | 1200 | 1.06 at 100 | -55 to +175 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 220 | 122 | 30 | 1950 | 0.49 at 110 | -55 to +150 | 0.38 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 240 | 104 | 45 | 3400 | 0.72 at 240 | -55 to +150 | 0.19 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 240 | 144 | 45 | 3450 | 0.8 at 240 | -55 to +175 | 0.19 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 240 | 118 | 30 | 3000 | 0.54 at 240 | -55 to +150 | 0.19 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 240 | 132 | 100 | 3300 | 0.95 at 240 | -55 to +175 | 0.19 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 240 | 73 | 15 | 3000 | 0.52 at 240 | -55 to +125 | 0.19 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 240 | 121 | 150 | 2300 | 1.21 at 240 | -55 to +175 | 0.19 | HALF-PAK (D-67) | Single diode | Not Isolated | |
![]() Enlarge | 300 | 111 | 45 | 2400 | 0.61 at 150 | -55 to +150 | 0.28 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 300 | 132 | 40 | 3200 | 0.69 at 150 | -55 to +175 | 0.28 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 300 | 132 | 45 | 3200 | 0.69 at 150 | -55 to +175 | 0.28 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 300 | 138 | 100 | 2500 | 0.91 at 150 | -55 to +175 | 0.28 | TO-244 | Two diodes common cathode | Not Isolated |