Power ICs - Industrial
Showing 1 to 50 of 135 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Description ▲▼ ![]() | Product Type ▲▼ ![]() | VIN Min. (V) ▲▼ ![]() | VIN Max. (V) ▲▼ ![]() | Package ▲▼ ![]() | Package Size (W, L, H) (mm) ▲▼ ![]() |
---|---|---|---|---|---|---|---|
Active | 5 V, 1 A H-Bridge Motor Driver | Motor Drive | 3.8 | 5.5 | SOIC-8 | 5.0 x 6.0 x 1.5 | |
Active | 50A, 4.5V - 24V, 5.0V PWM, VRPower with ZCD, with PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.70 | |
Active | 24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | microBUCK (Step Down Regulator) | 3 | 24 | PowerPak MLP 44-24L | 4.0 x 4.0 x 0.75 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 50 A power stage, 2.7 VIN to 24 VIN, 5 V PWM with ZCD mode | VRPower (DrMOS) | 2.7 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 50 A power stage, 2.7 VIN to 24 VIN, 3.3 V PWM with ZCD mode | VRPower (DrMOS) | 2.7 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 50 A power stage, 2.7 VIN to 24 VIN, 5 V PWM with ZCD mode | VRPower (DrMOS) | 2.7 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 50 A power stage, 2.7 VIN to 24 VIN, 3.3 V PWM with ZCD mode | VRPower (DrMOS) | 2.7 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP66-40L | 6.0 x 6.0 x 0.75 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP66-40L | 6.0 x 6.0 x 0.75 | |
Active | 50 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP66-40L | 6.0 x 6.0 x 0.75 | |
Active | 50 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP66-40L | 6.0 x 6.0 x 0.75 | |
Active | 50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 50 A power stage, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 0.5 A power stage, 10 VIN to 24 VIN, 3.3 V and 5.5 V PWM with - mode | VRPower (DrMOS) | 10 | 24 | QFN32-55 | 5.0 x 5.0 x 0.85 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD mode, dual side cooling | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L double cooling | 5.0 x 5.0 x 0.60 | |
Active | 60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode, dual side cooling | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L double cooling | 5.0 x 5.0 x 0.60 | |
Active | 60 A smart power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-32L double cooling | 5.0 x 5.0 x 0.60 | |
Active | 60 A smart power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-32L double cooling | 5.0 x 5.0 x 0.60 | |
New | 55 A power stage plus, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
New | 55 A power stage plus, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
New | 50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
New | 50 A power stage, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
Active | 1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
Active | 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
Active | 1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | Slew rate | 1.8 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | Slew rate | 1.8 | 5.5 | PowerPAK SC-75-6 | 0.75 x 1.6 x 0.5 | |
Active | 1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | Slew rate | 1.5 | 5.5 | PowerPAK SC-75-6 | 0.75 x 1.6 x 0.5 | |
Active | 1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
Active | 1.1 V to 5.5 V, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
Active | 1.1 V to 5.5 V, 2.5 ms rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
Active | 0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch | Slew rate | 0.9 | 2.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | µDFN-4L | 1.0 x 1.0 x 0.35 |