Resistors, Fixed - Current sensing
Showing 1 to 50 of 191 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.125 | 0603 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.2 | 0805 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.33 | 1206 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.5 | 1505 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Current Sense, Low Value | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 5 m | 30 m | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 1.0 | 2010 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 2.0 | 2512 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | Resistors, Fixed | 5 | n/a | 50 | 1 | 0.01 | 0.5 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.125 | 0402 | 100 | 0.5 | 0.033 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.2 | 0603 | 100 | 0.5 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.25 | 0805 | 100 | 0.5 | 0.010 | 0.976 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.25 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.5 | 1206 | 100 | 0.5 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 2.0 | 1020 | 100 | 1 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 2.0 | 2512 | 100 | 0.5 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.063 | 0402 | 600 | 5 | 0.22 | 0.43 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.1 | 0603 | 400 | 5 | 0.10 | 0.43 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.1 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.125 | 0505 | 300 | 1 | 0.05 | 5.0 | |
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.125 | 0603 | 300 | 1 | 0.10 | 5.0 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.125 | 0805 | 300 | 5 | 0.10 | 0.43 | |
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.2 | 0805 | 300 | 1 | 0.10 | 6.0 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.20 | 0603 | 0.5 | 0.01 | 0.1 | ||
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.25 | 1005 | 300 | 1 | 0.15 | 10.0 | |
![]() Enlarge | Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µΩ) | Resistors, Fixed | 12 | 5216 | See datasheet | 5 | 50 µ | 0.25 m | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.125 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.25 | 1206 | 300 | 5 | 0.10 | 0.43 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.25 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 0805 | 0.5 | 5 m | 0.2 | ||
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.33 | 1206 | 300 | 1 | 0.10 | 10.0 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.33 | 1210 | 200 | 5 | 0.10 | 0.91 | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.4 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 0.5 | 1505 | 300 | 1 | 0.25 | 10.0 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.5 | 2010 | 200 | 5 | 0.10 | 0.91 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 0.5 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.5 | 2010 | See datasheet | 0.5 | 1 m | 0.5 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 1206 | 0.5 | 0.5 m | 0.2 | ||
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 1 | 1020 | 300 | 1 | 0.03 | 1.0 | |
![]() Enlarge | Vishay Thin Film Low Value Surface Mount Chip Resistor | Resistors, Fixed | 1 | 2010 | 300 | 1 | 0.17 | 10.0 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 1.0 | 0612 | 100 | 1 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 1.0 | 1210 | 100 | 0.5 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 0.010 | 0.976 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 1.0 | 1218 | 200 | 5 | 0.10 | 0.91 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 1.0 | 2512 | 200 | 5 | 0.10 | 0.91 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.5 m | 5 m | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.5 | 0.5 m | 0.5 | |
![]() Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.75 m | 5 m | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2010 | 0.5 | 1 m | 0.5 | ||
![]() Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.01 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 0.01 | 0.50 |