Resistors, Fixed - Through hole
Showing 1 to 50 of 734 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 796 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.25 | 0207 | 200 | 1 | 100 K | 22 M | |
![]() Enlarge | Aluminum Housed Braking Resistor | Resistors, Fixed | 1800 | 400 | 130 | 5 | 1 | 22 | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.4 | 25 | 0.1 | 0.22 | 10 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.50 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.6 | 25 | 0.1 | 0.22 | 22 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.75 | 25 | 0.1 | 10 | 3.01 M | ||
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 1 | 25 | 0.1 | 0.22 | 22 M | ||
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1.1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 2.7 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 3 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 4.5 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
![]() Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 5 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 301 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.125 | 100 | 1 | 4.7 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.25 | 100 | 1 | 1 | 10 M | ||
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 10 K | 100 M | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 100 | 1 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.50 | Through hole | 100 | 1 | 10 K | 500 M | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 1 | Through hole | 100 | 1 | 100 | 2 G | |
![]() Enlarge | High Ohmic (up to 10 MΩ) / High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 0.25 | n/a | 200 | 1 | 100 K | 10 M | |
![]() Enlarge | High Ohmic (up to 10 MΩ) / High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | n/a | 200 | 1 | 100 K | 10 M | |
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 0.50 | 100 | 1 | 4.3 | 3.01 M | ||
![]() Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 1 | 4 | 0.05 | 2 K | |||
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 1.0 | 100 | 1 | 1 | 2.7 M | ||
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 1.5 | Through hole | 100 | 1 | 10 K | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 200 | 8 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 20 K | 2 G | |
![]() Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 4 | Through hole | 100 | 1 | 30 K | 10 G | |
![]() Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 2 | 4 | 0.025 | 6.8 K | |||
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.10 | 12 K | |
![]() Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 3 | 4 | 0.01 | 15 K | |||
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 4 | n/a | See datasheet | 1 | 0.10 | 40.3 K |