Resistors, Fixed - Wirewound
Showing 1 to 50 of 757 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 0.5 | n/a | See datasheet | 5 | 0.1 | 1.77 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | See datasheet | 0.5 | 0.1 | 4.99 | |
![]() Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
![]() Enlarge | Wirewound | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Axial Leaded, WSZ (SMD) Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
![]() Enlarge | Wirewound | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 6.37 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.1 | 19.9 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3.0 | n/a | See datasheet | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3.25 | n/a | See datasheet | 5 | 0.1 | 19.9 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3.75 | n/a | See datasheet | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 4.0 | n/a | See datasheet | 5 | 0.1 | 40.3 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 3.32 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 3.32 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 5.0 | n/a | See datasheet | 5 | 0.1 | 58.5 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 5.5 | n/a | See datasheet | 5 | 0.1 | 28.7 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 6.0 | n/a | See datasheet | 5 | 0.1 | ||
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 6.5 | n/a | See datasheet | 5 | 0.1 | 58.5 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 7.0 | n/a | See datasheet | 5 | 0.1 | 95.2 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 7.5 | n/a | 20 | 0.05 | 0.02 | 24.5 K | |
![]() Enlarge | Wirewound | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 7.5 | n/a | See datasheet | 1 | 0.1 | 3.32 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 9.0 | n/a | See datasheet | 5 | 0.1 | 95.2 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 5.62 K | |
![]() Enlarge | Wirewound | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 10 | 5 | 0.1 | 3.3 K | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 12.5 | n/a | 20 | 0.05 | 0.01 | 47.1 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.10 | 12.1 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 25 | n/a | 20 | 0.05 | 0.01 | 95.2 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 30 | n/a | See datasheet | 1 | 0.10 | 39.2 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 20 | 0.05 | 0.01 | 273 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 75 | n/a | See datasheet | 1 | 0.05 | 29.4 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 120 | n/a | See datasheet | 1 | 0.10 | 35.7 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 5.62 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 10.0 | n/a | See datasheet | 5 | 0.1 | 167 K | |
![]() Enlarge | Wirewound | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 12.5 | n/a | See datasheet | 1 | 0.1 | 5.62 K | |
![]() Enlarge | Wirewound | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 12.5 | 5 | 0.1 | 15 K | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 13.0 | n/a | See datasheet | 5 | 0.1 | 167 K | |
![]() Enlarge | Wirewound | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
![]() Enlarge | Wirewound | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 1 | n/a | See datasheet | 10 | 1 K | 5 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.10 | 12.1 K | |
![]() Enlarge | Wirewound | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 25 | n/a | See datasheet | 1 | 0.1 | 12.1 K | |
![]() Enlarge | Wirewound | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 25 | 5 | 0.1 | 33 K | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 30 | n/a | See datasheet | 1 | 0.10 | 39.2 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 40 | 10 | 0.010 | 10.6 | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 50 | 10 | 0.020 | 8.2 | |||
![]() Enlarge | Wirewound | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 50 | n/a | See datasheet | 1 | 0.1 | 39.2 K | |
![]() Enlarge | Wirewound | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 50 | 5 | 0.1 | 51 K | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 75 | 10 | 0.010 | 19.3 | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 90 | 10 | 0.015 | 28.3 | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 100 | 10 | 0.012 | 24.5 | |||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 20 | 0.05 | 0.05 | 90 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Ribwound (RB), Fixed (RBEF, RBSF) | Resistors, Fixed | 110 | 10 | 0.015 | 30.6 |