Sensors - Temperature - Overload current protection
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Technology ▲▼ | Description ▲▼ | Type ▲▼ |
|---|---|---|---|
| PTC Thermistors | 145 V PTC Thermistors for Overload Protection | Thermistors | |
| PTC Thermistors | 265 V PTC Thermistors for Overload Protection | Thermistors | |
| PTC Thermistors | 30 V to 60 V PTC Thermistors for Overload Protection | Thermistors | |
| PTC Thermistors | 600 V to 1000 V PTC Thermistors for Overload Protection | Thermistors | |
| PTC Thermistors | PTC Thermistors, Overload Protection for Telecommunication | Thermistors | |
| PTC Thermistors | TWIN Vertical SMD PTC Thermistors for Telecom Overload Protection | Thermistors | |
| PTC Thermistors | SMD PTC Thermistors For Overload Protection | Thermistors |