Thermistors - PTC
Vishay Intertechnology’s PTC (positive temperature coefficient) thermistors portfolio includes parts for over-temperature protection, overload protection, heating applications, and time delay for lighting; motor start packages; motor start pellets; and nickel film linear thermistors.
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Resistance at 25 °C (min.) (Ω) ▲▼ | Resistance at 25 °C (max.) (Ω) ▲▼ | Tn / Tsw (min.) (°C) ▲▼ | Tn / Tsw (max.) (°C) ▲▼ | Iol/Iin (max.) (A) ▲▼ | Vmax. (V) ▲▼ | Operating Temperature (min.) (°C) ▲▼ | Operating Temperature (max.) (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | PTC Thermistors Motor Start Packages | 15 | 75 | 110 | 120 | 36 | 500 | -10 | 80 | |
![]() Enlarge | 145 V PTC Thermistors for Overload Protection | 1.3 | 240 | 135 | 140 | 13 | 145 | 0 | 70 | |
![]() Enlarge | 265 V PTC Thermistors for Overload Protection | 2.1 | 3000 | 135 | 145 | 5.5 | 265 | 0 | 70 | |
![]() Enlarge | 30 V to 60 V PTC Thermistors for Overload Protection | 0.3 | 50 | 135 | 145 | 23 | 60 | -40 | 85 | |
![]() Enlarge | 600 V to 1000 V PTC Thermistors for Overload Protection | 400 | 1600 | 90 | 115 | 2 | n/a | -20 | 85 | |
![]() Enlarge | PTC Thermistors for Heating Application | 1200 | 1200 | 50 | 150 | n/a | 265 | -40 | 85 | |
![]() Enlarge | PTC Thermistors, Time Delay for Lighting | 100 | 625 | n/a | n/a | 1 | n/a | -20 | 105 | |
![]() Enlarge | PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection | 20 | 120 | 80 | 150 | n/a | 30 | -40 | 165 | |
![]() Enlarge | PTC Thermistors, Overload Protection for Telecommunication | 8 | 50 | n/a | n/a | 10 | 600 | 0 | 95 | |
![]() Enlarge | TWIN Vertical SMD PTC Thermistors for Telecom Overload Protection | 10 | 50 | 105 | 130 | 8 | 240 | -40 | 85 | |
![]() Enlarge | SMD PTC Thermistors For Overload Protection | 2 | 500 | 105 | 140 | 10 | 400 | -40 | 85 |