Power ICs - Slew Rate Control
Showing 1 to 50 of 57 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Description ▲▼ ![]() | Configuration ▲▼ ![]() | Slew Rate Time (µs) ▲▼ ![]() | On Delay Time (µs) ▲▼ ![]() | VIN Min. (V) ▲▼ ![]() | VIN Max. (V) ▲▼ ![]() | RDS(on) at VIN Min.(mΩ) ▲▼ ![]() | RDS(on) at VIN Max. (mΩ) ▲▼ ![]() | IQ at VIN Min.(µA) ▲▼ ![]() | IQ at VIN Max. (µA) ▲▼ ![]() | Output Discharge(Y / N) ▲▼ ![]() | Reverse Blocking(Y / N) ▲▼ ![]() | Cont. Current (A) ▲▼ ![]() | Package ▲▼ ![]() | Package Size (W, L, H) (mm) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
New | 0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | Parallelable | - | - | 9 | 18 | 0 | 0.45 | 0 | 1800 | No | Yes | 100 | PowerPAK® MLP66-40L | 6.0 x 6.0 x 0.75 | |
New | 0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | Parallelable | - | - | 9 | 18 | 0 | 0.45 | 0 | 1800 | No | Yes | 100 | PowerPAK® MLP66-40L | 6.0 x 6.0 x 0.75 | |
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | Parallable | Adjustable | 1000 | 4.5 | 25 | 0.6000000238418579 | 0.6 | 2100 | 2800 | Yes | No | 60 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | Parallable | Adjustable | 1000 | 4.5 | 25 | 0.6000000238418579 | 0.6 | 2100 | 2800 | Yes | No | 50 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
0.6 mΩ, hot-swap eFuse, IMON, GOK, D_OC report latch on fault | Parallable | Adjustable | 1000 | 4.5 | 25 | 0.6000000238418579 | 0.6 | 2100 | 2800 | Yes | No | 60 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
0.6 mΩ, hot-swap eFuse, IMON, GOK, D_OC report latch on fault | Parallable | Adjustable | 1000 | 4.5 | 25 | 0.6000000238418579 | 0.6 | 2100 | 2800 | Yes | No | 50 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
1.2 mΩ, hot-swap eFuse, IMON, PGD report latch on fault | Stand alone | Adjustable | 1000 | 4.5 | 25 | 1.2000000476837158 | 1.2 | 2100 | 2800 | Yes | No | 30 | PowerPAK MLP28S-44 | 4 x 4 x 1 | ||
1.2 mΩ, hot-swap eFuse, IMON, PGD report auto-retry, 1 s after fault is removed | Stand alone | Adjustable | 1000 | 4.5 | 25 | 1.2000000476837158 | 1.2 | 2100 | 2800 | Yes | No | 30 | PowerPAK MLP28S-44 | 4 x 4 x 1 | ||
0.6 mΩ, hot-swap eFuse, IMON, GOK, D_OC report latch on fault | Parallable | Adjustable | 1000 | 4.5 | 25 | 0.6000000238418579 | 0.6 | 2100 | 2800 | Yes | No | 60 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
0.6 mΩ, hot-swap eFuse, IMON, GOK, D_OC report latch on fault | Parallable | Adjustable | 1000 | 4.5 | 25 | 0.6000000238418579 | 0.6 | 2100 | 2800 | Yes | No | 60 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | Single | 1 000 | 500 | 2.3 | 5.5 | 8 | 5.1 | 0.11 | 0.14 | No | Yes | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | Single | 1 000 | 500 | 2.3 | 5.5 | 8 | 5.1 | 0.11 | 0.14 | No | Yes | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | Single | 1 000 | 800 | 2.3 | 5.5 | 8 | 5.1 | 4 | 8.2 | No | Yes | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | Single | 1 000 | 800 | 2.3 | 5.5 | 8 | 5.1 | 0.11 | 0.14 | No | Yes | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | Single | 2500 | 1800 | 1.1 | 5.5 | 45 | 42 | 10.5 | 105 | No | Yes | 3.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Single | 2500 | 1800 | 1.1 | 5.5 | 45 | 42 | 10.5 | 105 | Yes | Yes | 3.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | Single | 150 | 140 | 1.1 | 5.5 | 66 | 62 | 6.7 | 71 | Yes | Yes | 2.4 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | Single | 150 | 140 | 1.1 | 5.5 | 105 | 101 | 6.7 | 71 | Yes | Yes | 1.8 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
Active | Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | Dual | 150 | 140 | 1.1 | 5.5 | 66 | 62 | 6.7 | 71 | No | Yes | 2.4 | TDFN8 | 2.0 x 2.0 x 0.5 | |
Active | 1.1 V to 5.5 V, 150 μs rise time, output discharge | Dual | 150 | 140 | 1.1 | 5.5 | 66 | 62 | 6.7 | 71 | Yes | Yes | 2.4 | TDFN8 | 2.0 x 2.0 x 0.5 | |
Active | 1.1 V to 5.5 V, 2.5 ms rise time, output discharge | Dual | 2500 | 2000 | 1.1 | 5.5 | 66 | 62 | 6.7 | 71 | Yes | Yes | 2.4 | TDFN8 | 2.0 x 2.0 x 0.5 | |
Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | Single | Adjustable | 550 | 6 | 28 | 56 | 56 | 139 | 172 | No | No | 4.5 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | Single | Adjustable | 550 | 6 | 28 | 56 | 56 | 139 | 172 | No | No | 4.5 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
Active | 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | Single | Adjustable | 80 | 6 | 28 | 99 | 99 | 148 | 185 | No | No | 3.2 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Single | 140 | 20 | 1.5 | 5.5 | 350 | 105 | 0.000002 | 0.00004 | No | Yes | 1.4 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Single | 140 | 20 | 1.5 | 5.5 | 395 | 147 | 0.000002 | 0.00004 | No | Yes | 1.4 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Single | 140 | 20 | 1.5 | 5.5 | 350 | 105 | 0.000002 | 0.00004 | No | Yes | 1.4 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Single | 140 | 20 | 1.5 | 5.5 | 395 | 147 | 0.000002 | 0.00004 | No | Yes | 1.4 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Active Current Clamping | Single | Adjustable | 865 | 2.7 | 23 | 14 | 9.5 | 400 | 400 | No | No | 8 | TDFN10-22 | 2.0 x 2.0 x 0.75 | ||
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Selected OVP Clamping, and Active Current Clamping | Single | Adjustable | 655 | 2.7 | 23 | 14 | 9.5 | 400 | 400 | No | No | 8 | TDFN10-22 | 2.0 x 2.0 x 0.75 | ||
8 A, 2.7 V to 23 V, 9.2 mΩ eFuse With Transient Over Current Blanking, Adjustable OVP, and Circuit Breaker | Single | Adjustable | 655 | 2.7 | 23 | 14 | 9.5 | 400 | 400 | No | No | 8 | TDFN10-22 | 2.0 x 2.0 x 0.75 | ||
Active | 6 A, 33 mΩ, 2.8 V to 27 V, programmable current limit and slew rate, latch-off on fault | Single | Adjustable | 190 | 2.8 | 28 | 33 | 33 | 180 | 250 | N | N | 6 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
Active | 6 A, 33 mΩ, 2.8 V to 27 V,programmable current limit and slew rate, auto retry on fault | Single | Adjustable | 190 | 2.8 | 28 | 33 | 33 | 180 | 250 | N | N | 6 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge | Single | 20 | 0.4 | 0.9 | 2.5 | 56 | 54 | 4 | 32 | Yes | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off | Single | 20 | 0.4 | 0.9 | 2.5 | 56 | 54 | 4 | 32 | No | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay | Single | 20 | 0.4 | 0.9 | 2.5 | 56 | 54 | 4 | 32 | No | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time, output discharge | Single | 1000 | 600 | 0.8 | 2.5 | 30 | 28 | 4 | 32 | Yes | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time | Single | 1000 | 600 | 0.8 | 2.5 | 30 | 28 | 4 | 32 | No | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.5 V to 5.5 V, 20 mΩ, bidirectional off isolation | Single | 3000 | 500 | 1.5 | 5.5 | 30 | 20 | 1.5 | 5.8 | No | Yes | 3 | WCSP6 | 1.0 x 1.5 x 0.5 | |
Active | 1.5 V to 5.5 V, 20 mΩ, output discharge | Single | 3000 | 500 | 1.5 | 5.5 | 30 | 20 | 1.5 | 5.8 | Yes | No | 3 | WCSP6 | 1.0 x 1.5 x 0.5 | |
Active | 1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation | Single | 170 | 130 | 1.2 | 5.5 | 95 | 50 | 1.2 | 5.5 | No | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Single | 170 | 130 | 1.2 | 5.5 | 95 | 50 | 1.2 | 5.5 | Yes | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.2 V to 5.5 V, 50 mΩ, 7.5 µs rise time, bidirectional off isolation | Single | 7.5 | - | 1.2 | 5.5 | 95 | 50 | 1.2 | 5.5 | No | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation | Single | 170 | 130 | 1.2 | 5.5 | 95 | 50 | 1.8 | 7.8 | No | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation, output discharge | Single | 170 | 130 | 1.2 | 5.5 | 95 | 50 | 1.8 | 7.8 | Yes | Yes | 1.2 | WCSP4 | 0.8 x 0.8 x 0.5 | |
Active | 1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Single | 162 | 138 | 1.2 | 5.5 | 92 | 47 | 1.2 | 5.5 | Yes | Yes | 2 | µDFN-4L | 1.0 x 1.0 x 0.35 | |
7 V (D-S), N-Channel Switch in WCSP3 | Single | 0.03 | 0.02 | 0.8 | 6 | 17.5 | 13 | 0.02 | 1 | No | No | 10 | WCSP | 0.96 x 0.96 x 0.27 | ||
Active | 0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch | Single | 9.8 | 0.05 | 0.9 | 2.5 | 69 | 66 | 5 | 40 | No | Yes | 1.2 | TDFN4 | 1.2 x 1.6 x 0.5 | |
Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation | Single | 2500 | 1800 | 1.1 | 5.5 | 47 | 44 | 10.5 | 105 | No | Yes | 3 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Single | 2500 | 1800 | 1.1 | 5.5 | 47 | 44 | 10.5 | 105 | Yes | Yes | 3 | TSOT23-6 | 3.0 x 2.9 x 1.0 |