MKP338 6 Y2 product information

Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application

 Datasheet

FEATURES

AEC-Q200 qualified (rev. C)
THB grade IIB compliant (pitch ≥ 15 mm): 85 °C, 85 % RH, 500 h at URAC
High temperature capabilities, up to 125 °C