250 RMI-V product information

Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability

 Datasheet

FEATURES

Very long useful life: 7000 h to 10  000 h at 105 °C, high stability, high reliability
Very low impedance and low ESR in smaller case sizes than the 136 RVI series
Excellent ripple current capability