NTCS0805E3.....T product information

SMD 0805, Glass Protected NTC Thermistors

vsh-img-datasheet-pdf Datasheet

FEATURES

TCR ranging from -6 %/K at -40 °C to             -2 %/K at 150 °C
Tolerance on R25 down to 1 %, and on B25/85 down to 1 %
Suitable for wave or reflow soldering
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
RECOMMENDED FOR YOU

Latest Videos