NTCS0603E3.....T product information

SMD 0603, Glass Protected NTC Thermistors

 Datasheet

FEATURES

TCR ranging from -7 %/K at -40 °C to -2 %/K at 150 °C
Tolerance on R25 down to 1 %, and on B25/85 down to 1 %
Suitable for wave or reflow soldering