MENU

PHR product information

ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors

 Datasheet

FEATURES

Load life stability at 70 C for 2000 h: 0.15 % under Pn
Low temperature coefficient down to 5 ppm/C
Very low noise (< -35 dB) and voltage coefficient  (< 0.01 ppm/V)



RECOMMENDED FOR YOU

Latest Videos