MENU

PATT product information

Precision Automotive High Temperature (155 C at full rated power) Thin Film Chip Resistor, AEC-Q200 Qualified

 Datasheet

FEATURES

Resistance range: 1.0 Ω to 1 MΩ
AEC-Q200 qualified, table 7F
AEC-Q200 qualified, ESD rated class 1C (< 1 kΩ: 1 kV; > 1 kΩ: 2 kV)



RECOMMENDED FOR YOU

Recommended Downloads









Latest Videos