SiC450, SiC451, SiC453 product information

4.5 V to 20 V Input, 15 A, 25 A, 40 A microBuck® DC/DC Converter With PMBus Interface

 Datasheet

FEATURES

Versatile
 Single supply operation from 4.5 V to 20 V input voltage
 Scalable solution with continuous output current of 40 A (SiC450), 25 A (SiC451), 15 A (SiC453)