VOT8121AM product information
Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current, SOP-4 Package
FEATURES
Flat 2.0 mm SOP-4 package
High static dV/dt 1000 V/µs
High input sensitivity IFT = 10 mA