246 CTI-V PRODUCT INFORMATION

Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Extended useful life: up to 6000 h at 125 °C
Polarized aluminum electrolytic capacitors, non‑solid electrolyte, self healing
SMD‑version with base plate, lead (Pb)-free reflow solderable

APPLICATIONS

SMD technology, for high temperature reflow soldering
Industrial and professional applications
Automotive, general industrial, telecom