TLMS1100, TLMO1100, TLMY1100, TLMG1100, TLMP1100, TLMB1100 product information

Standard 0603 SMD LED

 Datasheet

FEATURES

Smallest SMD package 0603 with exceptional brightness 1.6 mm x 0.8 mm x 0.6 mm (L x W x H)
High reliability lead frame based
Temperature range -40 °C to +100 °C

APPLICATIONS