Video Library

Diodes and Rectifiers VIDEOS

Advantages of SMPD (TO-263AC) Package

Reduce power losses and improve efficiency in automotive, commercial, and industrial applications with the SMPD package; low profile of 1.7 mm and footprint compatible with D2PAK (TO-263AB) package.
Share
share

Diodes and Rectifiers

Power Diodes from Vishay
Vishay’s broad diodes selection helps you balance performance and cost while reducing time to market.
Soldering Recommendations for Power DFN Packages
In order to support customers’ downsizing programs in many applications, such as automotive, industrial, telecom, and mobile, Vishay offers new Power DFN series leadless packages, which help to maximize board space and enhance thermal performance
Vishay Protection Diodes
Understanding the protection diodes, performance of unidirectional and bidirectional, and the typical circuit operation
The Advantages of a DFN1006 Package
In comparison with an SOT-23 package, the same chip inside a DFN1006 package offers a much smaller package size, less space consumption on a PCB, a remarkable lower thermal resistance (Rth), and a lower package inductance due to shorted leads and bond wire.
Advantages of SlimSMAW (DO-221AD) Package
With a typical low profile height of 1.0 mm, the SlimSMAW (DO-221AD) package saves significant PCB space compared to standard SMB and SMC packages.