Video Library
Diodes and Rectifiers VIDEOS
ESD Protection Device (Product Demo)
This product demonstration comparing a high-capacitance diode and two diodes in a series versus the performance of Vishay Semiconductors' VBUS Port Diode.
Share
|
X
|
Diodes and Rectifiers
In order to support customers’ downsizing programs in many applications, such as automotive, industrial, telecom, and mobile, Vishay offers new Power DFN series leadless packages, which help to maximize board space and enhance thermal performance |
Vishay’s broad diodes selection helps you balance performance and cost while reducing time to market. |
Understanding the protection diodes, performance of unidirectional and bidirectional, and the typical circuit operation |
In comparison with an SOT-23 package, the same chip inside a DFN1006 package offers a much smaller package size, less space consumption on a PCB, a remarkable lower thermal resistance (Rth), and a lower package inductance due to shorted leads and bond wire. |
With a typical low profile height of 1.0 mm, the SlimSMAW (DO-221AD) package saves significant PCB space compared to standard SMB and SMC packages. |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®