Video Library

Inductors VIDEOS

IHLP Packages - Magnetics

This animation provides a detailed overview of the packages across the whole IHLP family from the smallest -1212 to the largest -8787 size, it shows the case dimensions and the different heights which are available within the product portfolio.
Share
share

Inductors

IHPT™ Haptic Feedback Actuator With Immersion License
Lineup of Vishay IHPT solenoid-based haptic actuators feature five new devices offering additional sizes and force levels eliminating the need for high voltage supply. Used in applications for touch screens, appliances, industrial equipment, factory automation and control.
IHSR - High current SMD inductors
AEC-Q200 qualified IHSR featuring ultra-low DCR, low inductance, and small size for ADAS SoC power circuit, datacenter, AI computing, and GPUs applications.
IHLE High Current Inductors
Offering superior EMI performance with the industry first integrated E-field shield for automotive and DC / DC inverter applications.
Vishay Haptic Actuator Demo - IHPT
Learn about the design and construction of Vishay’s Haptic Actuator and demo unit which generates simple feedback patterns to show the device’s capabilities. Our standard IHPTs can be customized to meet a wide variety of haptic feedback requirements.
MTPL Hybrid Planar Transformers for Switch Mode Power Supply Applications
We take a look at the electrical and mechanical specifications of the product series which covers a range of output voltages from 12 V to 24 V. You can also see the results of a circuit level comparison of the two designs.