Capacitors - Film - DC
Showing 1 to 13 of 13 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage Min.
(V) ▲▼ ![]() | Voltage Max.
(V) ▲▼ ![]() | Capacitance Min. ▲▼ ![]() | Capacitance Max. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 50 | 630 | 0.001 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Axial Type | Axial | 63 | 1000 | 0.00047 uF | 22 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 1000 | 0.001 uF | 560 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Type | Radial | 63 | 1000 | 0.001 uF | 15 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitor MKT Radial Lacquered Type | Radial | 63 | 400 | 0.0033 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 63 | 630 | 0.001 uF | 6.8 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 63 | 630 | 0.001 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 400 | 0.0039 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 100 | 630 | 0.0047 uF | 0.68 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 100 | 630 | 0.047 uF | 15 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 630 | 0.01 uF | 15 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Potted Type | Radial | 63 | 400 | 0.001 uF | 1.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Lacquered Type | Radial | 100 | 630 | 0.001 uF | 10 uF |