Crystals
Vishay's frequency control product line offers a complete range of crystals and oscillators. These cost-effective commercial products are available in the standard packages as well as the latest in ceramic surface mount technology.
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Frequency value (kHz) (Typ.) ▲▼ | Frequency range (MHz) (Min) ▲▼ | Frequency range (MHz) (Max) ▲▼ | Frequency tolerance (ppm) (Typ.) ▲▼ | Temperature stability (ppm) (Typ.) ▲▼ | Operating temperature (°C) ▲▼ | Size (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Low Profile Holder Type Crystal Units | 3.579545 | 66.000 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | -10 to +70 | |||
![]() Enlarge | Low Profile SMD Type Crystal Units | 3.579545 | 66.000 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | -10 to +70 | |||
![]() Enlarge | Quartz Crystals | 8.0 | 54.0 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | -10 to +70 | 3.2 x 2.5 x 0.8 | ||
![]() Enlarge | Quartz Crystals | 12.000 | 39.000 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | 0 to +70 | 5.0 x 3.2 x 0.8 | ||
![]() Enlarge | Surface-Mount Crystal | 24 | 60 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | 0 to +70 | 1.6 x 1.2 x 0.39 | ||
![]() Enlarge | Surface-Mount Crystal | 12 | 60 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | 0 to +70 | 2.5 x 2.0 x 0.65 | ||
![]() Enlarge | Surface-Mount Crystal | 16 | 60 | ± 10, ± 15, ± 20, ± 25, ± | ± 20, ± 25, ± 30, ± 35, & | 0 to +70 | 2.0 x 1.6 x 0.55 | ||
![]() Enlarge | Surface-Mount Crystal | 32.768 | ± 20 | 0 to +70 | 3.2 x 1.5 x 0.8 |