Diodes and Rectifiers - Schottky - SMPA (DO-221BC)
Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPA (DO-221BC) | 3 | 80 | 45 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 3 | 80 | 50 | 150 | Single | No | |
![]() Enlarge | SMPA (DO-221BC) | 4 | 80 | 45 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 4 | 80 | 50 | 150 | Single | No | |
![]() Enlarge | SMPA (DO-221BC) | 5 | 90 | 200 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 100 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 100 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 120 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 200 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 60 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 120 | 45 | 150 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 120 | 50 | 150 | Single | No | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 100 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 100 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 90 | 100 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 90 | 100 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 100 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 8 | 120 | 50 | 150 | Single | No |