Diodes and Rectifiers - TVS Protection - PAR® TVS
Showing 1 to 31 of 31 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | TVS Polarity ▲▼ | VBR Min. (V) ▲▼ | VWM Min. (V) ▲▼ | VWM Max. (V) ▲▼ | TJ Max. (°C) ▲▼ | Product Line ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMC (DO-214AB) | 3000 | Unidirectional | 11.1 | 10 | 43 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMC (DO-214AB) | 5000 | Unidirectional | 11.1 | 10 | 43 | 185 | PAR® TVS | Yes | |
![]() Enlarge | P600 | 6000 | Unidirectional | 26.7 | 24 | 24 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 3600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 3600 | Unidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 3600 | Bidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 4600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 4600 | Unidirectional | 11.1 | 10 | 43 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 6600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 6600 | Unidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 6600 | Bidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1500 | Unidirectional | 12 | 10.2 | 43.6 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1500 | Bidirectional | 12 | 10.2 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DFN6546A | 2000 | Unidirectional | 12 | 10.2 | 20.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DFN6546A | 2000 | Bidirectional | 12 | 10.2 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DFN6546A | 3000 | Unidirectional | 12 | 10.2 | 20.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DFN6546A | 3000 | Bidirectional | 12 | 10.2 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMF (DO-219AB) | 400 | Unidirectional, bidirectional | 10 | 8.55 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DFN3820A | 600 | Bidirectional | 12 | 10.2 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | DFN3820A | 600 | Unidirectional | 6.8 | 5.8 | 43.6 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 7000 | Unidirectional | 11.1 | 10 | 70 | 175 | PAR® TVS | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 600 | Bidirectional | 12 | 10.2 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 600 | Unidirectional | 6.8 | 5.8 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 600 | Unidirectional | 6.8 | 5.8 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | MPG06 | 400 | Unidirectional | 10 | 8.55 | 36.8 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMPC (TO-277A) | 1500 | Bidirectional | 11 | 9.4 | 30.8 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMPC (TO-277A) | 1500 | Unidirectional | 6.8 | 5.8 | 43.6 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMA (DO-214AC) | 400 | Unidirectional | 6.8 | 5.8 | 36.8 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMB (DO-214AA) | 600 | Unidirectional | 6.8 | 5.8 | 36.8 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMC (DO-214AB) | 1500 | Unidirectional | 6.8 | 5.8 | 40.2 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMP (DO-220AA) | 400 | Unidirectional | 6.8 | 5.8 | 36.8 | 185 | PAR® TVS | Yes |