MOSFETs - P-channel
Showing 1 to 50 of 310 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-220AB | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -4 | 43 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -4 | 43 | -2 | ||||||||||
| TO-220AB | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -6.8 | 60 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -6.8 | 60 | -2 | ||||||||||
| TO-220AB | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -12 | 88 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -12 | 88 | -2 | ||||||||||
| TO-220AB | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -19 | 150 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -19 | 150 | -2 | ||||||||||
| TO-220AB | Single | P | -200 | 20 | 3 | 11 | 7 | 4 | -1.8 | 20 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 3 | 11 | 7 | 4 | -1.8 | 20 | -2 | ||||||||||
| TO-220AB | Single | P | -200 | 20 | 1.5 | 22 | 12 | 10 | -3.5 | 40 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 1.5 | 22 | 12 | 10 | -3.5 | 40 | -2 | ||||||||||
| TO-220AB | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -6.5 | 74 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -6.5 | 74 | -2 | ||||||||||
| TO-220AB | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||||||
| I2PAK (TO-262) | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||||||
| TO-220AB | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||||||||
| TO-220AB | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||||||||
| I2PAK (TO-262) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||||||||
| TO-220AB | Single | P | -50 | 20 | 0.28 | 26 | 6.2 | 8.6 | -9.7 | 40 | 2 | ||||||||||
| TO-220AB | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | 2 | ||||||||||
| TO-220AB | Single | P | -50 | 20 | 0.14 | 26 | 6.9 | 9.7 | -18 | 74 | -2 | ||||||||||
| TO-220AB | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -18 | 88 | -2 | ||||||||||
| D2PAK (TO-263) | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -18 | 88 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -5.2 | 37 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -7.7 | 42 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -11 | 48 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 3 | 13 | 3.2 | 7.3 | -2 | 27 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 1.5 | 15 | 3.2 | 8.4 | -3 | 30 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -4.3 | 35 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -250 | 20 | 1 | 38 | 8 | 18 | -4.1 | 35 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -6.1 | 40 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.3 | 27 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.5 | 37 | -2 | ||||||||||
| TO-220 FULLPAK | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -12 | 42 | -2 | ||||||||||
| SOT-223 | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -1.8 | 3.1 | -2 | ||||||||||
| SOT-223 | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -1.1 | 3.1 | -2 | ||||||||||
| TO-247AC | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -21 | 180 | -2 | ||||||||||
| TO-247AC | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -12 | 150 | -2 | ||||||||||
| DPAK (TO-252) | Single | P | -50 | 20 | 0.5 | 6.1 | 2 | 3.9 | -5.3 | 25 | -2 | ||||||||||
| IPAK (TO-251) | Single | P | -50 | 20 | 0.5 | 6.1 | 2 | 3.9 | -5.3 | 25 | -2 | ||||||||||
| DPAK (TO-252) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.1 | 25 | -2 | ||||||||||
| IPAK (TO-251) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.1 | 25 | -2 | ||||||||||
| DPAK (TO-252) | Single | P | -50 | 20 | 0.28 | 9.4 | 4.3 | 4.3 | -9.9 | 42 | -2 | ||||||||||
| IPAK (TO-251) | Single | P | -50 | 20 | 0.28 | 9.4 | 4.3 | 4.3 | -9.9 | 42 | -2 | ||||||||||
| DPAK (TO-252) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.8 | 42 | -2 | ||||||||||
| IPAK (TO-251) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.8 | 42 | -2 |