MOSFETs - TrenchFET® Gen V Power MOSFETs
Showing 1 to 50 of 92 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SOT-363 | Single | P | 0.035 | 0.043 | 0.06 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | ||||||||
| SOT-23 (TO-236) | Single | P | 0.028 | 0.037 | 0.0556 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | ||||||||
| TSOP-6 | Single | P | 0.028 | 0.035 | 0.052 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | ||||||||
| SO-8 | Single | N | 150 | 20 | 0.089 | 0.11 | 6 | 2.2 | 0.8 | 5 | 4.5 | 2 | 2.5 | ||||||
| PowerPAK SC-70 | Single | P | -20 | 12 | 0.01 | 0.0125 | 0.019 | 36 | 17 | 3.79 | 4.3 | -36 | 19 | -0.6 | 5.5 | ||||
| PowerPAK SC-75 | Single | P | -20 | 12 | 0.026 | 0.034 | 0.051 | 15 | 7 | 1.8 | 1.8 | -9 | 13 | -0.6 | 6.5 | ||||
| PowerPAK SO-8DC | Single | N | 30 | 16 | 0.00047 | 0.00068 | 120 | 54.3 | 25.6 | 8.7 | 421 | 150 | 1 | 0.9 | |||||
| PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0041 | 0.0056 | 33.7 | 15.7 | 1.7 | 126 | 150 | 2 | 1.15 | ||||||
| PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0036 | 0.0042 | 54 | 23.3 | 3 | 148 | 150 | 2 | 1.15 | ||||||
| PowerPAK SO-8DC | Single | N | 150 | 20 | 0.0079 | 0.0085 | 46.9 | 18.1 | 4.2 | 90.9 | 150 | 2 | 1.1 | ||||||
| PowerPAK SO-8DC | Single | N | 150 | 20 | 0.0088 | 0.01 | 32.5 | 15.3 | 3.1 | 78 | 150 | 2 | 1.35 | ||||||
| PowerPAK SO-8DC | Single | N | 80 | 20 | 0.0029 | 0.0045 | 37.3 | 16.5 | 3.2 | 153 | 150 | 2 | 1.1 | ||||||
| PowerPAK 8 x 8L | Single | N | 100 | 20 | 0.00189 | 0.00214 | 85 | 31 | 5.3 | 277 | 333 | 2 | 1.6 | ||||||
| PowerPAK 8 x 8L | Single | N | 150 | 20 | 0.0041 | 0.0044 | 93 | 36 | 8 | 174 | 333 | 2 | 1.8 | ||||||
| PowerPAK 8 x 8L | Single | N | 80 | 20 | 0.00135 | 0.00158 | 103 | 35 | 11 | 302 | 333 | 2 | 1.7 | ||||||
| PowerPAK® 10 x 12 | Single | N | 40 | 20 | 0.00047 | 312 | 84 | 70 | 795 | 536 | 2.4 | 1.1 | |||||||
| PowerPAK® 10 x 12 | Single | N | 100 | 20 | 0.0014 | 0.0016 | 131 | 53 | 5.3 | 417 | 536 | 2 | 0.8 | ||||||
| PowerPAK SO-8 | Single | N | 30 | 16 | 0.00047 | 0.00068 | 120 | 54.3 | 25.6 | 8.7 | 350.8 | 104.1 | 1 | 0.9 | |||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0041 | 0.0056 | 33.7 | 15.7 | 1.7 | 110 | 104 | 2 | 1.15 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0105 | 0.0124 | 14.8 | 6.3 | 1.3 | 55.9 | 65.7 | 2 | 1 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0036 | 0.0042 | 54 | 23.3 | 3 | 126 | 104 | 2 | 1.15 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0125 | 0.016 | 12.8 | 4.9 | 1.4 | 47.6 | 59.5 | 2 | 1 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0149 | 0.0185 | 10.6 | 4.5 | 0.92 | 42.6 | 56.8 | 2 | 1 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0045 | 0.0051 | 41 | 17.9 | 2.3 | 100 | 96.2 | 2 | 1.05 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0058 | 0.007 | 31 | 12.4 | 1.7 | 84.8 | 83.3 | 2 | 1.05 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.008 | 0.009 | 23.6 | 10.1 | 1.6 | 63.7 | 71.4 | 2 | 0.95 | ||||||
| PowerPAK SO-8 | Single | P | -20 | 12 | 0.00097 | 0.0012 | 0.0018 | 340 | 155 | 35 | 35 | -267 | 104.1 | -0.5 | 1.9 | ||||
| PowerPAK SO-8 | Single | P | -20 | 12 | 0.0019 | 0.0024 | 0.0037 | 160 | 74 | 17 | 16.5 | -153.2 | 71.4 | -0.5 | 2.2 | ||||
| PowerPAK SO-8 | Single | P | -20 | 12 | 0.0022 | 0.00275 | 0.0042 | 139 | 64 | 15.5 | 15.2 | -136.7 | 65.7 | -0.5 | 5 | ||||
| PowerPAK SO-8 | Single | N | 20 | 8 | 0.0014 | 0.00265 | 24.6 | 8.8 | 2 | 165 | 56.8 | 0.4 | 0.96 | ||||||
| PowerPAK SO-8 | Single | P | -20 | 12 | 0.0032 | 0.004 | 0.0062 | 105 | 48 | 11 | 11 | -105 | 56.8 | -0.5 | 2.5 | ||||
| PowerPAK SO-8 | Single | N | 30 | 16 | 0.0005 | 0.0008 | 99.5 | 45.5 | 21.6 | 8 | 340 | 104.1 | 1 | 1.2 | |||||
| PowerPAK SO-8 | Single | P | -60 | 20 | 0.007 | 0.012 | 74 | 34.8 | 18 | 10.1 | -90.9 | 104 | -1.4 | 1.4 | |||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.023 | 0.027 | 12.8 | 6 | 1.4 | 33.8 | 65.7 | 2 | 1.25 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.0079 | 0.0085 | 46.9 | 18.1 | 4.2 | 77.4 | 104 | 2 | 1.1 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.0315 | 0.037 | 10 | 5 | 1.15 | 26.8 | 56.8 | 2 | 1.4 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.0555 | 0.0624 | 7.5 | 3.4 | 1.2 | 18 | 40 | 2 | 0.9 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.0108 | 0.0115 | 35.9 | 12.7 | 3.8 | 59.7 | 92.5 | 2 | 1.05 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.0135 | 0.0143 | 31.5 | 11.6 | 3.7 | 48.1 | 78 | 2 | 1 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.016 | 0.017 | 25.2 | 9.1 | 2.8 | 42.2 | 71.4 | 2 | 1 | ||||||
| PowerPAK SO-8 | Single | N | 150 | 20 | 0.0088 | 0.01 | 32.5 | 15.3 | 3.1 | 70.2 | 104 | 2 | 1.35 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0029 | 0.004 | 37.3 | 16.5 | 3.2 | 137.5 | 104 | 2 | 1.1 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.00735 | 0.011 | 15.6 | 6.7 | 1.5 | 66.8 | 65.7 | 2 | 1 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0027 | 0.0032 | 50.6 | 22 | 3.9 | 146 | 104 | 2 | 1.1 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0026 | 0.0038 | 57 | 26 | 14.5 | 4.1 | 149 | 104 | 1 | 1.2 | |||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.01 | 0.0157 | 12.2 | 5.8 | 1.5 | 53.3 | 56.8 | 2 | 1.2 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0135 | 0.02 | 10 | 5 | 1 | 45.3 | 50 | 2 | 1.05 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0034 | 0.0039 | 44.5 | 16.3 | 4.5 | 116 | 92.5 | 2 | 1.1 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0039 | 0.0047 | 36.7 | 12.1 | 3.6 | 100 | 83.3 | 2 | 1.1 | ||||||
| PowerPAK SO-8 | Single | N | 80 | 20 | 0.0058 | 0.0068 | 25.3 | 9 | 2.7 | 78.4 | 71.4 | 2 | 1 |