Networks and Arrays - Automotive
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.125 | 0606 | 47 | 150 K | |
![]() Enlarge | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 10 | 5 | 0.1 | 0.05 | 0.125 | 0612 | 47 | 150 K | |
![]() Enlarge | Thin Film | Matched Pair, Molded, Automotive, Thin Film, SOT-23, Resistor, Surface Mount Network, AEC-Q200 Qualified | Resistor Networks | 25 | 2 | 0.1 | 0.05 | 0.1 | n/a | 250 | 50 K |