| Nov 12, 2026 | Simplify High Voltage Power Designs in Industrial, Energy, and Medical Applications | 259 PHM-SI | Snap In |  |
| Nov 12, 2026 | Increase Voltage Tolerance to Enhance Line to Line Protection and Improve Reliability | 305 VAC VJ Safety Certified Capacitors | Capacitors |  |
| Oct 7, 2026 | Enable a Reliable Data Transmission Line That Is Robust Against Cyber-Attacks | VCND204xX02, VCND204xSLX02 | Optical Sensors |  |
| Sep 23, 2026 | Increase Power Conversion Efficiency While Eliminating the Need for PCB Redesigns | VS-FC50SA65 et al | Power Modules |  |
| Sep 23, 2026 | Improve Thermal Performance While Increasing Power Dissipation and Saving Board Space | D2TO35S | Thick film |  |
| Sep 10, 2026 | 10 % Lower Profile and 20 % Higher Current Ratings than Devices in the SMPC (TO-277A) | SEx0N6x, SExx0N6x | Diodes and Rectifiers |  |
| Sep 3, 2026 | Deliver Low Clamping Voltage and High Power Density for Robust Transient Protection | XFD11KxxCA | Diodes and Rectifiers |  |
| Sep 3, 2026 | Cost-Effective Position Sensing With Immunity to External Magnetic Fields | RAIK045I MP | Sensors |  |
| Aug 28, 2026 | Replace Larger Components While Preserving Required Power Handling Without a Heatsink | CHEP | Thin Film |  |
| Aug 28, 2026 | Enhance Shock and Vibration Resistance, Increase Performance and Saturation Current | ICMS-2321-10 et al | Inductors |  |
| Aug 20, 2026 | Reduce Power Losses to Increase Efficiency, While Saving Board Space | ICMx050-A, IFLN-xxxxxx-A | Inductors |  |
| Aug 20, 2026 | Easily Modify Windings to Meet Specific Requirements | IFBT | Inductors |  |
| Aug 13, 2026 | Increase Efficiency, Design Flexibility, and Performance in Consumer Applications | VCNL36829UM | Optical Sensors |  |
| Aug 13, 2026 | Achieve Higher Power Density to Reduce the Number of Parallel Resistors Required | RPWA 650 | Thick film |  |
| Aug 6, 2026 | Save Space, Ensure Reliability, and Simplify Assembly in DC Networks Up to 1500 VDC | SMDY1...S | Ceramic |  |
| Jul 30, 2026 | Simplify Consumer Designs With Universal IR Receiver Module Supporting All Major Codes | TSOP15300 | Semiconductors |  |
| Jul 6, 2026 | Save Space While Delivering Isolated and Improved Signal Transmission Quality | VOMHA43A | Optocouplers/Isolators |  |
| Jul 2, 2026 | Prevent False MOSFET Triggering and Reduce Noise in Motor Control Circuits | SiR5404DP et al | MOSFETs |  |
| Jun 25, 2026 | Deliver High Accuracy and Long Term Stability in Most Demanding Environments | 34 PHE | Resistors |  |
| Jun 25, 2026 | Deliver Fast Resettable Overcurrent Protection, Improve Efficiency, and Save Space | PPTC0603E3 et al | Resistors |  |
| Jun 18, 2026 | Ensure Precise and Reliable Visible Light Measurement in Harsh Environments | VEMD4210FX02, VEMD5525FX02 | Optical Sensors |  |
| Jun 18, 2026 | Deliver Signal Transmission With High Galvanic Isolation for 800 V Batteries | VOLA617A | Optocouplers/Isolators |  |
| Jun 10, 2026 | 1.5 kV Isolation Voltage for 30 A Applications and Up to 180 °C Operation | IHDV-0808-AC-3A et al | Inductors |  |
| Jun 10, 2026 | Reduce Switching Losses and Increase Efficiency While Lowering BOM Costs | VS-E7SX0112-M3V et al | Diodes and Rectifiers |  |
| Jun 3, 2026 | Save Space, Lower Conduction Losses, and Increase Reliability in MHEVs and LEVs | VS-HOT200C080 | Power Modules |  |