Photo Detectors
Note
(1) Output: photodiodes Ira, phototransistors Ica, ambient light sensors Ipce
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 152 entries
Click the arrows to sort the columns in ascending or descending order
Part Number ▲▼ | Product Image | Detector Type ▲▼ | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions L x W x H (mm) ▲▼ | Peak Wavelength 𝜆p (nm) ▲▼ | Spectral Bandwidth (nm) ▲▼ | Output Current (1) (µA) ▲▼ | Angle of Half Sensitivity φ (± °) ▲▼ | AEC-Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | PIN photodiode | leaded | T-1¾ | ∅ 5 | 920 | 380 to 1100 | 70 | 20 | No | |
![]() Enlarge | Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 800 to 8000 | 25 | No | |
![]() Enlarge | Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 800 to 2500 | 25 | No | |
![]() Enlarge | Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 1500 to 4000 | 25 | No | |
![]() Enlarge | Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 3000 to 8000 | 25 | No | |
![]() Enlarge | PIN photodiode | surface-mount | Top view | 4.72 x 4.72 x 0.75 | 840 | 690 to 1050 | 8.5 | 85 | Yes | |
![]() Enlarge | PIN photodiode | surface-mount | Top view | 4.72 x 4.72 x 0.75 | 950 | 710 to 1100 | 10 | 10 | Yes | |
![]() Enlarge | PIN photodiode | chip | Chip | 0.72 x 0.72 x 0.28 | 570 | 430 to 700 | 0.015 | 60 | No | |
![]() Enlarge | PIN photodiode | chip | Chip | 0.67 x 0.67 x 0.28 | 900 | 580 to 1040 | 1.95 | 60 | No | |
![]() Enlarge | PIN photodiode | surface-mount | Top view | 5 x 4.24 x 1.12 | 940 | 430 to 1100 | 55 | 65 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 480 to 1050 | 600 | 60 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 880 to 1050 | 500 | 60 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 880 to 1050 | 500 | 60 | No | |
![]() Enlarge | Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 480 to 1050 | 600 | 60 | No | |
![]() Enlarge | PIN photodiode | surface-mount | 1206 | 4 x 2 x 1.05 | 950 | 750 to 1050 | 9.5 | 60 | Yes | |
![]() Enlarge | PIN photodiode | surface-mount | 1206 | 4 x 2 x 1.05 | 840 | 700 to 1070 | 5 | 70 | Yes | |
![]() Enlarge | PIN photodiode | surface-mount | Top view | 7.5 x 5.3 x 4.0 | 940 | 800 to 1050 | 25 | 45 | No | |
![]() Enlarge | PIN photodiode | surface-mount | Side view | 7.5 x 5.3 x 4.0 | 940 | 800 to 1050 | 25 | 45 | No | |
![]() Enlarge | Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 860 | 790 to 970 | 6000 | 15 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 860 | 790 to 970 | 6000 | 15 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 860 | 790 to 970 | 2700 | 35 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 860 | 790 to 970 | 2700 | 35 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | Side view | 2.3 x 2.55 x 2.3 | 860 | 790 to 970 | 2700 | 35 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 850 | 470 to 1090 | 6000 | 15 | Yes | |
![]() Enlarge | Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 850 | 470 to 1090 | 6000 | 15 | Yes |