Resistors, Fixed - High-pulse load
Showing 1 to 50 of 1058 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 1.2 | 0402 | 100 | 2 | 20 | 50 | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 1.2 | 0402 | 100 | 1 | 50 | 120 | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 2.0 | 0603 | 100 | 2 | 20 | 50 | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 2.0 | 0603 | 100 | 1 | 50 | 120 | |
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Lead (Pb)-Bearing Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.3 | 0102 | 25 | 0.5 | 0.22 | 2.21 M | |
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 0.5 | n/a | See datasheet | 5 | 0.1 | 1.77 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 6.37 K | |
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 25 | 0.5 | 0.1 | 15 M | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.1 | 19.9 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3.0 | n/a | See datasheet | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 3.32 K | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface-Mount | Resistors, Fixed | 5.0 | 2726 | See datasheet | 1 | 1.3 m | 5 m | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 7.5 | n/a | 20 | 0.05 | 0.02 | 24.5 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 7.5 | n/a | See datasheet | 1 | 0.1 | 3.32 K | |
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 5.62 K | |
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 10 | 5 | 0.1 | 3.3 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 12.5 | n/a | 20 | 0.05 | 0.01 | 47.1 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 12.5 | n/a | See datasheet | 1 | 0.1 | 5.62 K | |
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 12.5 | 5 | 0.1 | 15 K | |||
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.10 | 12.1 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 25 | n/a | 20 | 0.05 | 0.01 | 95.2 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 25 | n/a | See datasheet | 1 | 0.1 | 12.1 K | |
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 25 | 5 | 0.1 | 33 K | |||
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 30 | n/a | See datasheet | 1 | 0.10 | 39.2 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 20 | 0.05 | 0.01 | 273 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 50 | n/a | See datasheet | 1 | 0.1 | 39.2 K | |
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 50 | 5 | 0.1 | 51 K | |||
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 75 | n/a | See datasheet | 1 | 0.05 | 29.4 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 20 | 0.05 | 0.05 | 90 K | |
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 120 | n/a | See datasheet | 1 | 0.10 | 35.7 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 250 | n/a | 20 | 0.05 | 0.05 | 116 K | |
![]() Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 36 | 8518 | See datasheet | 5 | 30 µ | 0.1 m | |
![]() Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | Resistors, Fixed | 50 | 8536 | See datasheet | 5 | 15 µ | 50 µ | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 1 | 4 m | 4 m | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3.25 | n/a | See datasheet | 5 | 0.1 | 19.9 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3.75 | n/a | See datasheet | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 4.0 | n/a | See datasheet | 5 | 0.1 | 40.3 K |